GP104P

Door for mini-enclosure, gamma, 4 module, white
EAN
3250612960217
Quantity
1
Trade price*
£4.78 /prt.*
  • Dimensions
    • Depth of installed product
      20 mm
    • Height of installed product
      180 mm
    • Width of installed product
      110 mm
  • Cover, door
    • Type of door closing
      Barrel lock
  • Materials
    • Colour
      white  
    • RAL colour
      4437
    • RAL colour number
      9010
    • Type of surface treatment
      untreated
  • Standards
    • European directive WEEE
      not concerned
Documentations
Product environmental profile for GP104P 412 kbpdfDownload
Instruction manuals for GP104P 567 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.