WRGP1BS

Grid Front Plate 1 X 1 Brushed Steel
EAN
5015654744618
Quantity
1
Trade price*
£10.15 /prt.*
  • Dimensions
    • Height
      86 mm
    • Width
      86 mm
  • Materials
    • Colour
      stainless steel optics
    • Material
      stainless steel
    • Surface appearance
      matt
    • Type of surface treatment
      brushed
  • Safety
    • Protection index IP
      IP20
  • Identification
    • Designation syntax: Core designation/function
      Frame

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.