CR64AX/1.0PVC/2

CR64AX c/w 4 Core 1mm2 2m PVC Lead
EAN
5015652041542
Quantity
1
Trade price*
£27.92 /prt.*
Main electrical features
Rated operational voltage Ue207 / 230 / 253 V
Rated current6 A
Materials
Colourpure white
Connection
Cable EndPrepared - end of barrel closed
Cable
Conductor Size1 mm²
Cable MaterialPVC
Cable length2000 mm
Cable StandardBS 6141
Equipment
Number of terminations -sockets5
Number of terminations -plugs4
Contact MaterialPhosphor Bronze
Use
Mechanical Load5 Kg maximum
Safety
InflammabilityUL 94 V0
Identification
Application, usageLight control
See more features
Documentations
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.