NDN120A

MCB 1P 10kA/15kA D-20A 1M
EAN
3250614618956
Quantity
12
Trade price*
£19.49 /prt.*
Architecture
Neutral positionwithout neutral
Number of poles1 P
Type of pole1 P
Fixing modeDin-Rail
CurveD
Main electrical features
Rated operational voltage Ue230 / 400 V
Rated current20 A
Type of supply voltageAC
Voltage
Rated insulation voltage500 V
Rated impulse withstand voltage6000 V
Electric current
Rated service breaking capacity Ics AC according IEC 60898-17.5 kA
Electric current / temperature
Rating current 30°C20 A
Rating current 30°C according to IEC 60947-222.48 A
Dimensions
Depth of installed product70 mm
Height of installed product83 mm
Width of installed product17.5 mm
Power
Total power loss under IN2.56 W
Endurance
Electric endurance in number of cycles4000
Number of mechanical operations20000
Capacity
Number of modules1
Installation, mounting
Tightening torque2,8Nm
Equipment
Can be accessorizedYes
Standards
Standard textEN 60898-1 ; IEC 60947-2
European directive WEEEconcerned
Safety
Protection index IPIP20
Use conditions
Storage temperature-25/80 °C
Temperature
Operating temperature-25/70 °C
See more features
Documentations
Product data sheets for 205 kbpdfDownload
Product environmental profile for 433 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.