ECR380D

3 Phase kWhmeter direct 80A 4M MODBUS MID
EAN
3250612231478
Quantity
1
Trade price*
£303.85 /prt.*
  • Architecture
    • Bus system
      MODBUS
    • Number of poles
      4 P
    • Type of pole
      3P ; 3P+N
    • Fixing mode
      DIN rail type O (symmetrical)
  • Main electrical features
    • Rated operational voltage Ue
      92 / 480 V
    • Frequency
      50 Hz
    • Rated current
      80 A
    • Type of supply voltage
      AC
  • Voltage
    • Max operating voltage
      300 V
    • Rated impulse withstand voltage
      6 kV
  • Dimensions
    • Depth of installed product
      60 mm
    • Height of installed product
      92 mm
    • Width of installed product
      72 mm
  • Power
    • Power consumed
      2 VA
    • Total power loss under IN
      0.6 W
  • Measurement
    • Type of measuring instrument
      electronical
  • Capacity
    • Number of modules
      4
  • Power supply
    • Supply voltage
      400 V ± 20%
  • Installation, mounting
    • Tightening torque
      2Nm
    • Mounting type
      din-Rail
  • Equipment
    • Type of display
      retro illuminated display
    • Type of counter
      4 wires counter
  • Standards
    • Standard text
      7721,7749,7752,7739,7751
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
    • Protection class
      isol.class II
  • Use conditions
    • Operating temperature
      -25/55 °C
    • Storage temperature
      -25/70 °C
  • Temperature
    • Operating temperature
      -25/55 °C
Documentations
EU Declaration of conformity for ECR380D 246 kbpdfDownload
DE_16DE0001_technik_zaehler_und_maessgeraete.pdf 5399 kbpdfDownload
EU Declaration of conformity for ECR380D 54 kbpdfDownload
Service brochure 719 kbpdfDownload
Product Attachment for ECR380D 177 kbxlsDownload
Product environmental profile for ECR380D 430 kbpdfDownload
Instruction manuals for ECR380D 1621 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.