MTN132

MCB 1P 6kA B-32A 1M
EAN
3250614343070
Quantity
1
Trade price*
£13.61 *
  • Architecture
    • Number of poles
      1 P
    • Type of pole
      1 P
    • Curve
      B
  • Main electrical features
    • Rated operational voltage Ue
      230 / 400 V
    • Frequency
      50;60 Hz
    • Rated current
      32 A
    • Type of supply voltage
      AC
  • Voltage
    • Rated insulation voltage
      500 V
    • Rated impulse withstand voltage
      4000 V
  • Electric current
    • Rated service breaking capacity Ics AC according IEC 60898-1
      6 kA
  • Electric current / temperature
    • Rating current 30°C
      32 A
  • Dimensions
    • Depth of installed product
      70 mm
    • Height of installed product
      83 mm
    • Width of installed product
      17.5 mm
  • Power
    • Total power loss under IN
      4.4 W
  • Endurance
    • Electric endurance in number of cycles
      4000
    • Number of mechanical operations
      20000
  • Capacity
    • Number of modules
      1
  • Installation, mounting
    • Tightening torque
      2,8Nm
  • Connection
    • Connection cross-sect. flexible conductor
      1 ; 25mm²
    • Connection cross-sect. rigid cable
      1 ; 35mm²
    • Type of connection
      with screw
  • Standards
    • Standard text
      EN 60898-1
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Operating temperature
      -25/70 °C
    • Storage temperature
      -25/80 °C
  • Temperature
    • Operating temperature
      -25/70 °C
Documentations
Residential Distribution Catalogue 6109 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.