WMDR1/400R

1 Gang Dimmer 60-400W, 230V, 50/60Hz
EAN
5015654748760
Quantity
1
Trade price*
£50.11 /prt.*
Main electrical features
Nominal voltage240 V
Voltage
Operating voltage240 V AC
Frequency
Frequency50;60 Hz
Materials
MaterialUrea-formaldehyde
Connection
Type of loadResistive load
Scope of delivery
Componentwith 2 fixing screws M3.5 x 30 mm
Equipment
Dimming principlephase cut-on
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.