TXA306

Binary input 6 fold, universal, modular, KNX
EAN
3250616049260
Quantity
1
Trade price*
£488.12 /prt.*
Architecture
Number of outputs0
Bus systemEIB
Fixing modeDin-Rail
Voltage
Supply voltage30V DC via Bus
Dimensions
Depth of installed product60 mm
Height of installed product90 mm
Length70 mm
Width of installed product106 mm
Dimensions (W x H x D)105/90/65 mm
Power
Total power loss under IN0.2 W
Capacity
Number of modules6
Materials
Colourstone grey
Materialplastic
Installation, mounting
Mounting typedin-Rail
Connection
Connection cross-sect. flexible conductor0,75 ; 2,5mm²
Connection cross-sect. rigid cable0,75 ; 2.5mm²
Type of connectionquick connect
Type of connectionwith QuickConnect plug-in terminals
Safety
Protection index IPIP20
Use conditions
Operating temperature0/45 °C
Storage temperature-20/70 °C
Temperature
Operating temperature0/45 °C
See more features
Documentations
Instruction manuals for 3979 kbpdfDownload
Application guides ETS / easy link for 2407 kbpdfDownload
Product environmental profile for 405 kbpdfDownload
Function descriptions TX100 for 1520 kbpdfDownload
Product environmental profile for 325 kbpdfDownload
Application guides ETS / easy link for 1240 kbpdfDownload
More documentation
Tools and software
Product-Database ETS for 702 kbknxprodDownload
Product-Database ETS for 1755 kbvd5Download
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.