ESC440

Contactor 40A, 4NO, 230V~50Hz
EAN
3250612401284
Quantity
4
Trade price*
£183.07 /prt.*
  • Architecture
    • Number of poles
      4 P
  • Main electrical features
    • Rated operational voltage Ue
      400 V
    • Frequency
      50 Hz
    • Rated current
      40 A
  • Voltage
    • Rated insulation voltage
      440 V
    • Rated impulse withstand voltage
      4 kV
  • Dimensions
    • Depth of installed product
      60 mm
    • Height of installed product
      85 mm
    • Width of installed product
      54 mm
  • Power
    • Total power loss under IN
      18.55 W
    • Power dissipation per coil
      0.5 W
  • Endurance
    • Electric endurance in number of cycles
      30000
    • Number of mechanical operations
      1000000
  • Capacity
    • Number of modules
      3
  • Fluorescent bulbs control
    • Max. power with fluorescent parallel lamps
      1300 VA
  • Incandescent bulbs control
    • Max. power with incandescent lamps
      4000 W
  • Installation, mounting
    • Tightening torque
      Coil: 2,5Nm ; Power: 3,5Nm
  • Connection
    • Connection cross-sect. flexible conductor
      4 / 16mm²
    • Connection cross-sect. rigid cable
      4 /25mm²
    • Type of connection
      with screw
    • Number of contacts
      4
    • Type of contacts
      4NO
  • Equipment
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2X
    • Protection class
      isol.class II
  • Use conditions
    • Storage temperature
      -40/80 °C
  • Temperature
    • Operating temperature
      -10/50 °C
Documentations
Product data sheets for ESC440 197 kbpdfDownload
Product environmental profile for ESC440 53 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.