HND401H

Moulded Case Circuit Breaker h630 4P 50kA 400A LSI
EAN
3250613349578
Quantity
1
Trade price*
£1,351.45 *
Architecture
Number of poles4 P
Type of pole4P4D N:0;50;100%
Main electrical features
Rated operational voltage Ue220 / 690 V
Frequency50;60 Hz
Rated current400 A
Voltage
Rated insulation voltage800 V
Rated impulse withstand voltage8000 V
Power
Total power loss under IN62.4 W
Endurance
Electric endurance in number of cycles1000
Number of mechanical operations4000
Capacity
Number of modules10.5
Cover, door
InterlockableNo
Installation, mounting
Tightening torque22Nm
Connection
Connection cross-sect. flexible conductor35 ; 240mm²
Connection cross-sect. rigid cable35 ; 240mm²
Type of connectionTerminal
Equipment
Number of auxiliary contacts as normally closed contact0
Number of auxiliary contacts as normally open contact0
Number of auxiliary contacts as change-over contact0
Can be accessorizedNo
Standards
Standard textIEC 60947-2
European directive WEEEconcerned
Safety
Protection index IPIP4X
Use conditions
Storage temperature-35/70 °C
Temperature
Operating temperature-25/70 °C
See more features
Documentations
Instruction manuals for 2173 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.