FL408A

Steel mounting plate, Orion.Plus, 480x343 mm
EAN
3250610671436
Quantity
1
Trade price*
£26.05 /prt.*
  • Dimensions
    • Depth of installed product
      2 mm
    • Height of installed product
      480 mm
    • Width of installed product
      343 mm
  • Materials
    • Colour
      metallic
    • Material
      Steel
    • Type of surface treatment
      Sendzimir galvanized
  • Standards
    • European directive WEEE
      not concerned

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.