AEC120

RCBO Electronic 1M 1P 10kA C-20A 100mA AC Class
EAN
3250611067023
Quantity
1
Trade price*
£150.20 *
Architecture
Neutral positionright
Number of poles1 P
Type of pole1 P
CurveC
Main electrical features
Rated operational voltage Ue230 / 240 V
Frequency50 Hz
Rated current20 A
Voltage
Rated insulation voltage250 V
Max operating voltage253 V
Rated impulse withstand voltage4000 V
Electric current
Rated residual operating current100 mA
Breaking and opening capacity6 kA
Electric current / temperature
Rating current 30°C20 A
Dimensions
Depth of installed product73 mm
Height of installed product115 mm
Width of installed product17.8 mm
Power
Total power loss under IN5.76 W
Endurance
Electric endurance in number of cycles2000
Number of mechanical operations1000
Capacity
Number of modules1
Installation, mounting
Tightening torque2,1Nm
Standards
Standard textIEC 61009-1 ; EN 61009-1
European directive WEEEconcerned
Safety
Protection index IPIP20
Residual current typeAC
Temperature
Operating temperature-5/60 °C
See more features
Documentations
Instruction manuals for AEC120 771 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.