JF805E

Small Extension Box No Door
EAN
5015652264217
Quantity
1
Trade price*
£238.11 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      158 mm
    • Height of installed product
      300 mm
    • Width of installed product
      900 mm
  • Cover, door
    • Type of door closing
      Barrel lock
    • Door locking
      without
    • Interlockable
      No
  • Materials
    • Colour
      beige
    • RAL colour
      4232
    • Material
      Steel
  • Equipment
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Product data sheets for JF805E 91 kbpdfDownload
Product data sheets for JF805E 45 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation
Tools and software
BIM models for JF805E 812 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.