​

Sollysta IP66

Manufactured from a tough and durable thermoplastic, the Sollysta IP66 range is ideal for indoor and outdoor applications where wiring accessories may be vulnerable to the potentially harmful effects of dust or water ingress.

Hager Sollysta IP66

Sollysta IP66

Tough, durable and secure.

Our IP66 range features secure and easy to remove knockouts for cable entries, a unique dual-action hinge and a 5mm padlock to prevent unauthorised use.

Sollysta Wiring Accessories

Moulded Plugs

Extended enclosure for extra wide gel seal mean even moulded on plugs can be accommodated.

Sollysta IP66

Protection

Due to it's tough and durable exterior, our IP66 range is ideal for applications where wiring accessories may be exposed to potentially harmful effects of dust and water ingress.

Sollysta IP66

Secure

A padlock of up to 5mm diameter shank can be fitted to the enclosure to prevent unauthorised use.

Sollysta IP66

Soft Sealing

The factory fitted soft gel seal fits snugly around power cables to maintain the IP66 rating in use with the lid fully closed.


"These are especially great if you have toddlers who like to stick things into the sockets when you aren't looking." 

Nathan Spence, Quality Electrician. 

Adding Outdoor Sockets | Quality Electrician

 


Installs from our #HagerGang

Sollysta IP66 in action

If you install our products, be sure to post and tag us on social media for a chance for us to re-share your content or even be featured on our website. Photos by Quality Electrician, Bob McKenzie, and Mossy Electrical Services. 



Discover our full Range

Our Sollysta White Moulded, Decorative, Grid, IP66 and Metalclad wiring accessories provide a full package of solutions for any project. 


Have some questions?

Check out our FAQ section to answer some questions you may have.


  • In what types of applications is the Sollysta IP66 range particularly well-suited due to its durable exterior?

    The Sollysta IP66 range, with its durable exterior, is ideal for:

     

    - Outdoor Installations: Perfect for garden lighting or exterior power outlets exposed to elements like rain or snow.
    Industrial Settings: Beneficial in factories or workshops where dust and water splashes are common.
    - Agricultural Sites: Designed for barns or stables that encounter both dust and moisture.
    - Swimming Pools and Spas: Ensures safety in moist environments with potential water splashes.
    - Marinas and Docks: Given their proximity to water, it offers robust protection against moisture.

    In short, wherever there's potential exposure to dust, water, or both, the Sollysta IP66 range by Hager is your go-to solution.

  • What is the primary advantage of the Sollysta IP66 range over traditional wiring accessories?

    The primary advantage of the Sollysta IP66 range over traditional wiring accessories is its superior protection level. At Hager, we've designed the Sollysta IP66 to be resistant to dust and water, making it ideal for environments where these elements pose a challenge. Traditional wiring accessories might not offer the same degree of protection, potentially leaving them vulnerable to damage or malfunction in demanding conditions. With the Sollysta IP66 range, we ensure both safety and longevity, allowing for peace of mind in installations where maximum protection is paramount.

  • What unique features does the Sollysta IP66 range offer for enhanced convenience and security?

    Our Sollysta IP66 range is specifically designed to offer both convenience and heightened security. One of its standout features is the soft sealing technology we've incorporated. This ensures optimal protection against both dust and water, so the product reliably maintains its IP66 rating even in the most challenging environments. To enhance user convenience, the Sollysta IP66 range is equipped with large, user-friendly terminals and terminals that are clearly marked with backed out and captive screws. From a security perspective, a unique feature of the range is its ability to accommodate a padlock with up to a 5mm diameter shank, which can be fitted to the enclosure. This provides an additional safeguard against unauthorized access or potential tampering. With these combined features, we at Hager are proud to deliver a product that guarantees an unmatched user experience, backed by robust safety and durability measures.

  • How does the soft sealing feature of the Sollysta IP66 range contribute to maintaining its IP66 rating?

    The soft sealing feature in our Sollysta IP66 range is crucial for maintaining its IP66 rating. The soft seal provides a consistent and tight barrier against dust and powerful water jets, which is what the IP66 rating signifies. At Hager, we have meticulously designed this sealing feature to ensure that even with regular use, wear and tear is minimal, thus preventing any compromise in the protective barrier. It's our commitment to ensuring the product's longevity and the safety of its users. So when you use a Sollysta IP66 product, you can trust in the protection and reliability it offers, thanks to features like the soft seal.


  • How does the Sollysta IP66 range accommodate different cable configurations, including moulded plugs?

    We've developed the Sollysta IP66 range with flexibility and user-friendliness in mind. Recognizing the diverse needs of modern electrical installations, we have ensured that the Sollysta IP66 range is versatile enough to accommodate a variety of cable configurations. The range features ample space and adjustable knockouts which allow for straightforward cable entry from all sides. This adaptability simplifies the installation process and ensures a secure fit for different cable sizes.

    Moreover, understanding the increasing use of moulded plugs in today's setups, the Sollysta IP66 range is designed with a unique sealing system. This system allows moulded plugs to be connected while maintaining the integrity of its IP66 rating. The cover can be securely closed over the moulded plug, ensuring protection against water and dust without compromising on functionality.

    Through these design considerations, we at Hager are dedicated to providing products that cater to the evolving needs of electricians and end-users, without compromising on safety or performance.