Enclosures and Load Centres
Hager Loadcentres have been developed with a strong aesthetic integrating unique features as a result of feedback from homeowners, electrical contractors and house builders. There is sure to be a Hager enclosure to suit your specific application.
VD Enclosures - Surface Mounted IP30 VD Enclosures - Surface Mounted IP30
The Hager VD series offer 1 row plastic covers for 1 to 18 modules. They are suitable as pole covers and small load centres for devices up to 70mm installation depth with multiple mounting, cable entry positions and stylish design.
GD enclosures - Surface Mounted IP30/IP40 GD enclosures - Surface Mounted IP30/IP40
The Hager GD series offer 1 row insulated enclosures for 2, 4 and 6 modules. They offer generous wiring space on top, bottom and the sides with an extensive choice of mounting positions. Constructed of durable 100% recyclable and insulated plastic. Available empty or loaded.
VT Surface and Flush Mounted Metal Enclosures VT Surface and Flush Mounted Metal Enclosures
The Hager VT series are surface or flush mounted enclosures with 1 to 4 rows, allowing for 9 to 12 modules in total. Designed for applications that require robust construction.
vector Enclosures - Surface mounted IP65 vector Enclosures - Surface mounted IP65
The vector enclosure series are available in sizes that suit between 3 to 48 modules. Its clever design features and flexibility allows for installers to choose, configure and rapidly install the vector enclosure to suit the specific application at hand.
golf Enclosures - Surface & Flush Mounted golf Enclosures - Surface & Flush Mounted
Hager golf enclosures are available in surface or flush mount with 1 to 4 rows, allowing for 4 to 72 modules in total and supplied with an opaque or transparent door. Suitable for all Hager modular protection devices and for devices up to 70mm installation depth. Door can be fitted on right or left, optional lock and keys. 125mm between DIN rails.
golf Home Networking, Data & NBN Enclosures golf Home Networking, Data & NBN Enclosures
In compliance with NBN Co specifications, our golf home networking enclosures are available in true flush or surface mounting, which can host and protect all telecommunications equipment in one easily accessible location.
vega D Enclosures vega D Enclosures
The Hager vega D series offer surface or flush mounted enclosures with 4 to 7 rows, allowing for 96 to 168 modules in total. They combine sheet metal and injected plastic to achieve a light yet strong double insulated enclosure, perfect for commercial installations or smart homes.