IP66 4G Switch 10A H W/Proof Black WBWSH4-BK

EAN
3250617016711
Packaging
1 Piece

Technical properties

Architecture
  • Type of control unit
    rocker
Controls and indicators
  • Number of buttons
    4
Main electrical features
  • Nominal voltage
    250 V AC
  • Frequency
    50 Hz
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    25 mm
  • Height
    77 mm
  • Width
    117 mm
Materials
  • Colour
    black
  • Colour
    black  
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Type of connection
    with screw terminals
  • Type of connection
    Screw connection
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Safety
  • Protection index IP
    IP66
  • REACH conform
    Yes
  • RoHS conform
    Yes