IP66 3G switch10A H Light/Fan/Heat Black WBWSH3LFH-BK

EAN
3250617016919
Packaging
1 Piece

This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 in order to find an alternative product.


Technical properties

Architecture
  • Type of control unit
    rocker
Controls and indicators
  • Number of buttons
    3
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50 Hz
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    25 mm
  • Height
    77 mm
  • Width
    117 mm
Materials
  • Colour
    black
  • Colour
    black  
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Type of connection
    with screw terminals
  • Type of connection
    Screw connection
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Safety
  • Protection index IP
    IP66

Downloads

More documentation