Silhouette 5G Switch Vert MW • WBSSV5-MW | Hager
The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
            • Inspiration and Knowledge
            • Support
            • About Us
            • See all the categories
            Account
            • Catalog
            • Switches and Sockets
            • silhou­ette
            • Switches and Plates
            • WBSSV5-MW
            WBSSV5-MW - Silhouette 5G  Switch Vert MW
            WBSSV5-MW - Silhouette 5G  Switch Vert MW
            WBSSV5-MW - Silhouette 5G  Switch Vert MW

            Silhouette 5G Switch Vert MW

            WBSSV5-MW

            WBSSV5-MW - Silhouette 5G  Switch Vert MW
            WBSSV5-MW - Silhouette 5G  Switch Vert MW
            WBSSV5-MW - Silhouette 5G  Switch Vert MW
            • Switches and Sockets

            Silhouette 5G Switch Vert MW WBSSV5-MW

            EAN
            3250617008983
            Packaging
            5

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Control element/­cover plate for domestic switching devices 2 products available

            Complete your system

            • Control element/­cover plate for domestic switching devices
            • WBSCV5-AL

              Silhouette 5G switch cover AL

              0.00 €  / *
              Add to a list
              Add to a list
            • WBSCV5-SS

              Silhouette 5G switch cover SS

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              16 A
            Install­a­tion, mounting
            • Mounting on
              Flush mounting
            Frequency
            • Frequency
              50 - 50 Hz
            Mater­ials
            • Colour
              White
            • Surface finish
              Matt
            • Material
              Polycar­bonate (PC)
            • Treat­ment
              Varnished
            Iden­ti­fic­a­tion
            • Assembly arrange­ment
              Basic element with full cover plate
            Connectivity
            • Mounting type
              Screw mounting
            Controls and indic­ators
            • Number of buttons
              5
            Dimen­sions
            • Built-in depth
              23 mm
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Texts
            • Install­a­tion mode
              For screw fastening
            • Type of connec­tion
              With screw terminals
            • Lighting
              Without lighting (cannot be illu­min­ated)
            • Switch mode
              2-way, with loop terminal

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            Halogen free Yes

            Certifications and documents

            REACH declaration WBSSV5-MW (english)
            PDF
            103,10 kB
            RoHS declaration WBSSV5-MW (english)
            PDF
            103,59 kB

            Spare part

            See more

            Discover more of this product range

              5
            • 1
              WBSCPB-MB - Blank cover plate MB
              WBSCPB-MB
              Blank cover plate MB
            • 2
              WBSHSP4 - Silhouette 4 gang hybrid switch plate
              WBSHSP4
              Silhouette 4 gang hybrid switch plate
            • 3
              WBSSP1 - Silhouette 1G switch plate, no mech
              WBSSP1
              Silhouette 1G switch plate, no mech
            • 4
              WBSSP1-MB - Silhouette 1G switch plate, no mech MB
              WBSSP1-MB
              Silhouette 1G switch plate, no mech MB
            • 5
              WBSSP1-MW - Silhouette 1G switch plate, no mech MW
              WBSSP1-MW
              Silhouette 1G switch plate, no mech MW

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Contact Us

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © 2021 Ha­ger Group