Premiere 5G switch plate WBSP5

EAN
3250617000147
Packaging
10 PCEs

Technical properties

Dimensions
  • Depth
    12 mm
  • Height
    117 mm
  • Width
    77 mm
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws