Premiere 10A vert twin GPO + mech WBP2VXS

EAN
3250617013222
Packaging
5 PCEs

Technical properties

Configuration
  • Number of modules
    2
Main electrical features
  • Nominal voltage
    250 V AC
  • Frequency
    50 Hz
Electric current
  • Rated current
    10 A
Dimensions
  • Insertion depth
    16 mm
  • Height
    117 mm
  • Width
    77 mm
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Type of connection
    with screw terminals
Equipment
  • Number of socket outlets switchable
    2
Safety
  • Protection index IP
    IP20