WBM15P-TG

EAN
3250617595452

This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 in order to find an alternative product.


Technical properties

Architecture
  • Type of control unit
    rocker
Main electrical features
  • Nominal voltage
    250 V
Electric current
  • Rated current
    15 A
Materials
  • Colour
    Titanium Grey
  • Colour housing
    blue  
Installation, mounting
  • Installation mode
    RotoLoc ®
Connection
  • Terminal
    terminals accommodate 4 x 1.5 mm² cable
Identification
  • Main design line
    Mechanisms