Door,golf,transparent,accessory,for VF/VS118 VZ627N

EAN
3250616655171
Packaging
1 Piece

Technical properties

Architecture
  • Intended door position
    left
  • Fixing mode
    Clamping
Dimensions
  • Depth of installed product
    16.5 mm
  • Internal depth
    16.5 mm
  • Height of installed product
    250 mm
  • Width of installed product
    388 mm
  • Built-in height
    250 mm
  • Built-in width
    388 mm
Cover, door
  • Number of keylock of the door
    0
  • Door type for switch gear cabinet
    Stop door
  • Door leave
    single
  • Transparent cover or door
    Yes
Materials
  • Colour
    transparent
  • Colour
    transparent  
  • Material
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    1
  • Quantity of section in width
    1
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP40
  • Protection class
    isol.class II
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -25…40 °C