Small distributor,golf,surface,4row,IP40,72M,QC-terminal,N+PE,transparent door VS418TTQ

EAN
3250616466647
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    36
Electric current
  • Rated current
    63 A
Dimensions
  • Depth of installed product
    99 mm
  • Internal depth
    99 mm
  • Height of installed product
    647 mm
  • Width of installed product
    390 mm
  • Width in division units
    18
Cover, door
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    With Notch
  • Door locking
    without
  • Cover type
    Door
  • Transparent cover or door
    Yes
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
Equipment
  • Number of rows
    4
  • Quantity of rails
    2
  • Can be accessorized
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Standards
  • GWT Glow wire test
    650 °C
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP40
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07