Small distributor,golf,surface,4row,IP40,72M,MS-terminal,AUS,N+PE,white door VS418PT

EAN
3250616595774
Packaging
1 Piece

Technical properties

Functions
  • With a pipe-in lead
    Yes
Configuration
  • Number of modules
    72
Main electrical features
  • Nominal voltage
    400 V
Electric current
  • Rated current
    80 A
Dimensions
  • Depth of installed product
    99 mm
  • Internal depth
    99 mm
  • Height of installed product
    647 mm
  • Width of installed product
    390 mm
  • Width in division units
    18
Cover, door
  • Type of door closing
    Latch
  • Identification od protection index
    40
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    No
Settings
  • Enclosure type
    Distributor empty cabinet
Equipment
  • Number of rows
    4
  • Quantity of section in width
    1
  • Quantity of rails
    4
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    0
  • Extension possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -25…40 °C