Small distributor,golf,flush,4row,IP40,72M,MS-terminal,Australia,N+PE,white door VF418PT

EAN
3250616466319
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • With a pipe-in lead
    Yes
Configuration
  • Number of modules
    72
Main electrical features
  • Nominal voltage
    400 V
Electric current
  • Rated current
    80 A
Dimensions
  • Insertion depth
    72 mm
  • Depth of installed product
    97.5 mm
  • Internal depth
    97.5 mm
  • Height of installed product
    688 mm
  • Installation height
    652 mm
  • Width of installed product
    460 mm
  • Width in division units
    18
  • Built-in height
    652 mm
  • Built-in width
    426 mm
Cover, door
  • Type of door closing
    Latch
  • Identification od protection index
    40
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    No
Settings
  • Enclosure type
    Distributor empty cabinet
Equipment
  • Number of rows
    4
  • Quantity of section in width
    1
  • Quantity of rails
    4
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    0
  • Extension possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Safety
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…40 °C