Weekly time switch 4 channels, digital, 4 modules EG403E

EAN
3250612279845
Packaging
1 Piece

Technical properties

Functions
  • Number of function channels
    4
  • Multi-phase mode
    suitable for multi-phase mode
  • Function
    Presence simulation ; Keylock via PIN code ; with operating hours meter ; with pulse function
Configuration
  • Number of modules
    4
Controls and indicators
  • Indication / display
    LC display with illumination
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    230 V~
Dimensions
  • Depth of installed product
    69 mm
  • Height of installed product
    90 mm
  • Width of installed product
    71 mm
  • Width of rail mounted device (RMD)
    4 modules
Power
  • Power consumed
    2 VA
  • Total power loss under IN
    2 W
  • Loss power at full load
    ≈ 2 W
Measurement
  • Running accuracy
    ± 0.2 s/day
Battery
  • Power reserve [years]
    ≈ 5 a
  • Lithium cell power reserve [years]
    ≈ 5
  • Battery / storage battery
    with lithium coin cell battery type: CR2450
Incandescent bulbs control
  • Max. power with incandescent lamps
    1500 W
  • 230 V incandescent lamps and halogen lamps
    max. 1500 W
Installation, mounting
  • Mounting type
    din-Rail
  • Installation mode
    for mounting on DIN rail
Connection
  • Connection cross-sect. flexible conductor
    0,75 / 2,5mm²
  • Connection cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-section (flexible)
    0.75…2.5 mm²
  • Conductor cross-section (rigid)
    0.75…2.5 mm²
  • Number of contacts
    4
  • Type of contacts
    2 changeover + 2NO
  • Type of connection
    with QuickConnect plug-in terminals
  • Contact
    with potential-free switching contact
  • Connection
    with connection for DCF receiver
  • Type of connection
    quick connect
Settings
  • Number of program steps
    300
  • Summer / Winter time change
    automatic
  • Shortest switching time
    1 mn
  • Type of programming
    digital, with programmation key
  • Program cycles
    Programme cycles: 4 x 7 days
  • Programming cycle
    4X7D
  • Programs
    with random programme ; holiday programme with date activation
  • Programming
    Programming possible without mains voltage
  • Time
    with automatic summer/winter time change-over
Equipment
  • Number of channels
    4
  • Number of switching times for on/off
    300
  • Supply failure reserve
    5 years
  • With holidays program
    Yes
Use
  • Cycle
    weekly
Safety
  • Protection index IP
    IP20
  • Key
    with programming key
Use conditions
  • Operating temperature
    -10…50 °C
  • Working accuracy
    + 0,2 s / 24h
  • Storage/transport temperature
    -20…70 °C
Identification
  • Main design line
    Light control