Presence detector 360°, 2 channels, flush mounted, white EE811

EAN
3250612258116
Packaging
1 Piece

Technical properties

Architecture
  • Bus system
    Without
Functions
  • Function
    Linking with 1-channel presence detectors in order to expand the detection area
Configuration
  • Channels
    two separate function channels for brightness-dependent and brightness-independent functions ; Channel 1 für brightness-dependent or semiautomatic control (switching on via push-button) of consumers ; Channel 2 für brightness-independent control of consumers with predefined switch-on delay and delay time (3 operating modes)
Compatibility
  • Extension unit
    on push-button (NO), extension units can be switched on and off by retriggering
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Width of installed product
    100 mm
  • Recommended installation height
    2.5…3.5 m
Measurement
  • Detection Method
    Passive Infrared
Reach distance
  • Max. transmission range
    12m
Power supply
  • Supply voltage
    230 V
Detection
  • Detection angle
    360 °
  • Detection angle
    360 °
  • Detection field Ø, on floor
    ≈ 12 m
  • Detection field Ø, at desk height
    ≈ 5 m
  • Frontal detecting distance
    7 m
  • Side detecting distance
    13 m
Materials
  • Colour
    pure white
  • Type of surface treatment
    Untreated
Lighting control
  • Response brightness, adjustable
    ≈ 5…1200 lx
  • Brightness measurement range
    5 / 1200 Lux
LED control
  • 230V LED lamps
    20 x 18 W
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Installation mode
    for ceiling mounting (also on a 60 wall box)
Settings
  • Response value sensitivity adjustable
    Yes
  • Delay time, adjustable
    ≈ 1…30 mn
Scope of delivery
  • Component
    with flush-mounted switch insert
Equipment
  • Angle of horizontal detection
    360 °
  • Slewing
    Detector head slewing by 90°
Safety
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -10…60 °C
  • Energy-saving
    energy saving by means of presence and brightness-dependent ON and OFF switching of light ; energy saving by means of presence and brightness-dependent switching of lights, heating etc.
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors