Detector 360° flush mounted EE805

EAN
3250612258055
Packaging
1 Piece

Technical properties

Functions
  • Function
    can only be used as individual unit
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Operating voltage
    230 V~ +10%/-15%
Electric current
  • Switching current (ohmic)
    max. 10 A
Dimensions
  • Dimensions (Ø x H)
    100 x 50 mm
  • Width of installed product
    19 mm
  • Installation opening Ø
    75 mm
  • Recommended installation height
    2.5…3.5 m
  • Installation wall thickness
    5…20 mm
Power
  • Halogen switching capacity 230V
    0 / 1000 W
  • Max. power with fluo uncompensated lamps
    1000 VA
  • Power consumption (standby)
    1.2 W
  • Incandescent bulb power
    0 / 1000 W
  • Maximum power per output for low-voltage halogen lamps with conv. transformer
    500 W
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    360 °
  • Detection field Ø, on floor
    ≈ 6 m
Materials
  • Colour
    white
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
  • Fluorescent lamps with electronical ballast (EB)
    8 x 58 W
Fluorescent bulbs control
  • Energy-saving lamps
    10 x 20 W
  • Fluorescent lamps uncompensated
    1000 W
Incandescent bulbs control
  • 12 V halogen lamps
    500 VA
  • 230 V incandescent lamps and halogen lamps
    1000 W
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Mounting type
    flush-mounted
Connection
  • Conductor cross-section
    1…2.5 mm²
  • Type of contacts
    1NC
  • Type of connection
    with plug-in terminals
Settings
  • Response value sensitivity adjustable
    No
  • Delay time, adjustable
    5 s…15 mn
Scope of delivery
  • Component
    with fitting material
Safety
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -20…60 °C
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors