Slotted panel trunking made of PVC DNG 75x75mm stone grey DNG7507507030B

EAN
4012740103626
Packaging
16 MTRs

Technical properties

Architecture
  • Flexible
    No
Configuration
  • Side wall configuration
    Slotted
Electric current
  • Current leak stable
    Yes
Dimensions
  • Trunking height
    75 mm
  • Length
    2000 mm
  • Trunking width
    75 mm
  • Slot width
    5 mm
  • Tongue width
    7.5 mm
Cover, door
  • Lid shape
    loose
Materials
  • Colour
    stone grey
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    DIN 43659
Cable
  • Number of wires 1,5 mm² - 40% filling degree
    218
  • Internal/useful cross section
    4671 mm²
  • Number of wires 2,5 mm² - 40% filling degree
    156
  • Number of wires 1,0 mm² - 40% filling degree
    303
Standards
  • European directive RoHs
    voluntary compliance
  • UL 94 classification
    V0
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Fireproof classification
    M1