Electronic earth leakage add-on block 4P 500A Idn adjustable, time delay HBD631H
EAN-Nr.
3250613121167
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 1 A / 3 A / 6 A
-
Rated current500 A
Power
-
Total power loss under IN24 W
-
Power loss per pole at In8 W
Connection
-
Connection cross-sect. rigid cable240 mm²
Settings
-
Rated fault current adjustableYes
-
Delay adjustableYes
-
Time delay of residual current0 / 0.06 / 0.15 / 0.3 / 0.5 / 1 s
Standards
-
Standard textIEC 60947-2
-
European directive WEEEconcerned
Safety
-
Residual current typeA
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HBD631H
PDF4 MB -
Declaration of conformity
EU Declaration of conformity for HBD631H
Declaration
PDF1 MB
More documentation