Key switch impr. surf.-mtd,isolated input ,lock-differing lockings,W1 32713502
EAN-Nr.
4011334394952
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Rated voltage240 V AC
Electric current
-
Switching current10 A
Dimensions
-
Width76 mm
Materials
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Terminalwith two clip-in places for Wago 2-wire connection terminals in the housing floor ; with Wago clip-in 2-wire connection terminal for wiring
-
Type of connectionwith screw terminals
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Equipment
-
Sealingwith full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
-
Closures / Key systemsfor master-key systems
Use
-
Differentiation characteristic 2 - SalesLock - identical lockings
-
Differentiation characteristic 3 - SalesKey can be removed in 2 positions
Safety
-
Protection index IPIP55
-
REACH conformYes
-
RoHS conformYes
-
Keywith 2 keys
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Main design lineBerker W.1
Instructions
-
Information textPins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 32713502
PDF82 KBEU Declaration of conformity for 32713502
PDF164 KBEU Declaration of conformity for 32713502
PDF301 KB -
RoHS report
Pollutant guidelines for 32713502
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 32713502
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation