Rocker with 5 lenses attached, Arsys, stainless steel 14160004
EAN-Nr.
4011334175292
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
Materials
-
Colour of design lineStainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith lens
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageLight control
-
Main design lineBerker Arsys
Downloads
More documentation