Centre plate for FCC soc. out. 2gang, arsys, p. white glossy 14090069
EAN-Nr.
4011334218876
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Connectivity
-
Outletwith 45° oblique outlet
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Connector boxfor 2gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
More documentation