Frame 3gang vertical Arsys gold, metal 13340002
EAN-Nr.
4011334172529
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height222.5 mm
-
Width80.5 mm
Capacity
-
Number of sockets3
Materials
-
Design lines special coloursgold
-
Colourgold
-
Colourgold optics
-
RAL colourRAL 1004 - Golden yellow
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
-
Type of surface treatmentAnodised
Installation, mounting
-
Installation modeclamp fastening
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Arsys
Downloads
More documentation