R 2705 White 9010 Flat corner R27059010
EAN
4012740284356
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeHold in position thanks to lid
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLFS
Dimensions
-
Trunking height60 mm
-
Trunking width150 mm
-
Measure a50 mm
Cover, door
-
Lid with softlip-
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialSteel
-
Type of surface treatmentPainted
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Safety
-
Protection index IPIP30
-
Impact strengthIK08
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for R27059010
PDF633 KB
More documentation