MCB 1P 25kA D-0.5A 1M NSN100
EAN
3250614645983
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionwithout neutral
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
Fixing modeDin-Rail
-
CurveD
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules1
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue240 / 415 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
-
Minimum threshold voltage (Ue min)12 V
Electric current
-
Rated current0.5 A
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent10 / 14.4 In
-
min/maxi threshold value of the DC magnetic operation10 / 30 In
-
min/maxi threshold value of the DC thermal operation1.13 / 1.45 In
-
Breaking capacity on 1 pole for IT 400V NF 60947-23 kA
Electric current / temperature
-
Rating current -25°C0.74 A
-
Rating current -20°C0.72 A
-
Rating current -15°C0.7 A
-
Rating current -10°C0.68 A
-
Rating current -5°C0.66 A
-
Rating current 0°C0.64 A
-
Rating current 5°C0.63 A
-
Rating current 10°C0.61 A
-
Rating current 15°C0.59 A
-
Rating current 20°C0.57 A
-
Rating current 25°C0.56 A
-
Rating current 30°C0.5 A
-
Rating current 35°C0.49 A
-
Rating current 40°C0.49 A
-
Rating current 45°C0.48 A
-
Rating current 50°C0.48 A
-
Rating current 55°C0.46 A
-
Rating current 60°C0.44 A
-
Rating current 65°C0.42 A
-
Rating current 70°C0.4 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product17.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN0.14 W
-
Power loss per pole at In0.14 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
Connection
-
Connection cross-section of input and output with screws, for massive conductors1 / 35 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 25 mm²
-
Type of connectionwith screw
Equipment
-
With transparent product label holderYes
Standards
-
Standard textIEC 60947-2
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for NSN100
Declaration
PDF689 KBEU Declaration of conformity for NSN100
Declaration
PDF710 KBEU Declaration of conformity for NSN100
PDF812 KBEU Declaration of conformity for NSN100
PDF789 KB -
ProductEnvironmentProfile
Product environmental profile for NSN100
PDF432 KB
More documentation