Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 70kA FTC HEW401NR
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Type of orderToggle
-
Neutral positionleft
-
Number of protected poles4
-
Number of poles4 P
-
Type of pole4P4D N:0/50/100%
-
Fixing modefixing plate
-
Type of caseFixed built-in
-
Complete device with protection unitYes
-
Version as main switchYes
-
Version as emergency stop installationNo
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitENERGY
-
Integrated earth fault protectionNo
-
Concurrently switching N-neutralYes
-
Motor drive integratedNo
-
Rated operational voltage Ue220 / 690 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
-
Rated current400 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-212 kA
-
Rating current 10°C according to IEC 60947400 A
-
Rating current 15°C according to IEC 60947400 A
-
Rating current 20°C according to IEC 60947400 A
-
Rating current 25°C according to IEC 60947400 A
-
Rating current 30°C according to IEC 60947400 A
-
Rating current 35°C according to IEC 60947400 A
-
Rating current 40°C according to IEC 60947400 A
-
Rating current 45°C according to IEC 60947400 A
-
Rating current 50°C according to IEC 60947400 A
-
Rating current 55°C according to IEC 60947400 A
-
Rating current 60°C according to IEC 60947400 A
-
Rating current 65°C according to IEC 60947396 A
-
Rating current 70°C according to IEC 60947360 A
-
Rated service breaking capacity Ics under 660V AC according IEC 60947-212 kA
-
Breaking capacity on 1 pole for IT 230V NF 60947-210 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-210 kA
-
Breaking capacity on 1 pole for IT 415V NF 60947-210 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660V AC IEC 60947-212 kA
-
Depth of installed product150 mm
-
Height of installed product260 mm
-
Width of installed product185 mm
-
Frequency50 to 60 Hz
-
Total power loss under IN90 W
-
Power loss per pole at In30 W
-
Time of response when opening10 ms
-
Tightening torque18Nm
-
DIN rail mounting with optional adaptatorNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
-
ConnectionFront connection
-
Type of connectionTerminal
-
Cable MaterialCu
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
-
Can be accessorizedYes
-
Category of useB
-
Standard textIEC 60947-2
-
European directive WEEEconcerned
-
Protection index IPIP4X
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
Downloads
-
Product image
-
ProductUtilizationManual
Utilization manuals for HEW401NR
Operating manual International 2020-09-21
PDF13 MB -
ProductNotice
Instruction manuals for HEW401NR
Manual for moulded case circuit breaker h3+ P630 (Date: 2020-03)
PDF5 MBInstruction manuals for HEW401NR
PDF2 MBInstruction manuals for HEW401NR
Manual for moulded case circuit breaker h3+ P630 (Date: 2023-02)
PDF10 MB -
Installation handbook
Installation handbooks for HEW401NR
PDF48 MB -
ProductBimStep
STEP models for HEW401NR
CAD file for MCCB 630A 4P
STP1023 KB -
ProductECDeclaration
EU Declaration of conformity for HEW401NR
Declaration
PDF374 KBEU Declaration of conformity for HEW401NR
Declaration
PDF355 KBEU Declaration of conformity for HEW401NR
Declaration
PDF332 KBEU Declaration of conformity for HEW401NR
MCCB P630
PDF587 KBEU Declaration of conformity for HEW401NR
EU Declaration of Conformity
PDF588 KBEU Declaration of conformity for HEW401NR
EU declaration of conformity
PDF569 KBEU Declaration of conformity for HEW401NR
PDF343 KB -
ProductROHS
Pollutant guidelines for HEW401NR
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HEW401NR
REACH-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for HEW401NR
PDF435 KB