Empty outlet box 12x22,5 for design pole DMF0012A009
EAN
4012740205528
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Module6 Gang
Materials
-
Colourblack
-
RAL colourRAL 9011 - Graphite black
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Assemblymodular
Accessories included
-
Fitted withempty
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for DMF0012A009
PEP_Hager_DEF_EN_24072013.pdf
PDF252 KBProduct environmental profile for DMF0012A009
PEP_Hager_DEP_EN_24072013.pdf
PDF253 KBProduct environmental profile for DMF0012A009
PEP_Hager_DES_EN_23072013
PDF260 KBProduct environmental profile for DMF0012A009
PEP_Hager_DMF_EN_2972013.pdf
PDF253 KB -
ProductROHS
Pollutant guidelines for DMF0012A009
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for DMF0012A009
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation