Wall derivation for CLM30035, pure white CLM3003561
EAN
4012740209724
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeScrewed
Dimensions
-
Trunking height30 mm
-
Length50 mm
-
Trunking width35 mm
Materials
-
Colourpure white
-
MaterialPVC
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Impact strengthIK08
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for CLM3003561
EU-Declaration CLM-CLMU T078A FR_EN 16082019
PDF49 KB -
ProductEnvironmentProfile
Product environmental profile for CLM3003561
PDF199 KB -
ProductROHS
Pollutant guidelines for CLM3003561
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for CLM3003561
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation