SCHUKO soc. out., S.1/B.3/B.7, green matt 47501903
EAN
4011334224471
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
-
Fixing modeflush-mounting
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursgreen
-
Colourgreen
-
Colourgreen
-
RAL colourRAL 6029 - Mint green
-
Materialthermoplastic
-
Surface appearancematt
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwithout enhanced contact protection
-
With enhanced contact protectionNo
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textInsert colour-coded. 1140. Labelling field height designed for 6 mm P-touch strips.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 47501903
PDF451 KB -
ProductEnvironmentProfile
Product environmental profile for 47501903
PDF441 KB -
ProductROHS
Pollutant guidelines for 47501903
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47501903
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation