Loudspeaker Arsys stainless steel, lacquered 28820004
EAN
4011334342687
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Pre-assembledconfectioned, with 2-core, double-insulated, flexible cable
Dimensions
-
Insertion depth35 mm
Frequency
-
Frequency response (-3 dB)170…18000 Hz
Power
-
Nominal/music power handling3/4 W
Resistance
-
Impedance4 Ω
Materials
-
Colour of design linestainless steel
-
Colourstainless steel
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
MaterialMixed materials
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Conductor cross-section (flexible)0.5 mm²
Cable
-
Pre-assembled cable25 cm
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 28820004
Declaration of Conformity
PDF275 KBEU Declaration of conformity for 28820004
Declaration of Conformity
PDF272 KB -
ProductROHS
Pollutant guidelines for 28820004
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 28820004
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation