Berker Q.1 / Q.3 / Q.7
Simply special: the berker design line Q.1/Q.3 is tangibly special - with its velvety surface made of the material "plastic, velvet", the flat switching angle and the flat profile, which results from the flush finish of the frame and center piece. The Q.7 switch series differs from other switch ranges in that it has an optical effect on the wall, and the Q.9 series is designed for duct installation with a frame height of 3 millimeters that is flatter than the Q.3 for wall installation. With around 270 central inserts, the Q.9 offers the same functional depth as the Q.3.

Filter
Category
- gallery
- essensya
- cubyko
- Berker S.1 / B.3 / B.7
-
Berker Q.1 / Q.3 / Q.7
- Socket outlet (SCHUKO)
- Socket outlet (international)
- Rocker
- LED signal light
- Conventional electronic application module
- Conventional electronic power module
- Thermostat
- Timers
- Centre plate
- Multimedia outlets
- Entertainment electronic
- Electronic hotel card switch
- Intermediate ring
- Centre plates for Hospital installations
- Hospital installation
- Berker Q.1 frame
- Berker Q.3 frame
- Surface installation
- Berker K.1 / K.5
- Berker Arsys
- Berker R.1 / R.3
- Berker Serie 1930 / Glass / R.Classic
- Berker Integro
- Berker - Light controls
- Berker - Blind/shutter controls
- Berker - Communication & multimedia
- Berker connecting systems
- Security and safety systems
Login to create a product list
You need to be logged into your myHager account to create product lists