The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KDN451E
    EAN
    3250613741105
    Packaging
    12
    • Busbar

    Insulated busbar 3x(P+N) 80A fork 16mm² 54M KDN451E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 3x(P+N) 80A fork 16mm² 54M

    KDN451E

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Technical properties

    Elec­tric current
    • Rated current
      80 A
    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3x 1P+N
    Dimen­sions
    • Length
      1000 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4500 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      16 mm²
    • Connect­or/plug type
      Phase busbar with fork
    Capa­city
    • Number of modules
      54

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Insulated busbar 3P 63A (English)
    PDF
    543,03 kB
    REACH declaration KDN451E
    PDF
    RoHS report KDN451E
    PDF

    Downloads

    • Image KDN451E  | Hager Africa

      Product Image KDN451E

    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KS72B - Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
      KS72B
      Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
    • 2
      KZ022 - 10 endcaps for bubar 2P 10mm²
      KZ022
      10 endcaps for bubar 2P 10mm²
    • 3
      KCN325 - Distribution between 3 rows in consumer unit, 125 mm, for RCCB
      KCN325
      Distribution between 3 rows in consumer unit, 125 mm, for RCCB
    • 4
      KDN263B - Insulated busbar 2P 63A fork 10mm²  57M
      KDN263B
      Insulated busbar 2P 63A fork 10mm² 57M
    • 5
      KZ021 - 10 endcaps for bubar 1P
      KZ021
      10 endcaps for bubar 1P

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group