The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • ESL425
    EAN
    3250612400911
    Packaging
    1 Piece

    Contactor 25A, 4NO, 12V~ 50Hz ESL425

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    ESL225

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Contactor 25A, 4NO, 12V~ 50Hz

    ESL425

    • Accessories
    • Technical properties
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 1 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      0.00 €  / *

    Technical properties

    Connec­tion
    • Type of contacts
      4NO
    • Number of contacts
      4
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current
      25 A
    Capa­city
    • Number of modules
      2
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Command voltage AC
      12 - 12 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Power
    • Total power loss under IN
      7 W
    • Inrush power absorbed
      9.20 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      35.75 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      4
    • Number of NC contacts
      0
    • With switch for manual switch
      No
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.20 - 1.20 Nm
    Archi­tec­ture
    • Number of poles
      4

    Downloads

    • Image ESL425  | Hager Africa

      Product Image ESL425

    • Product datasheet

      Image Hager Product data sheet ESL425  | Hager Africa

      Hager Product data sheet ESL425

      Contactor 25A, 4NO, 12V~ 50Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      385,80 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group