The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • SVN121M
    EAN
    3250615721617
    Packaging
    12

    Green LED Indicator light 230VAC SVN121M

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Green LED Indicator light 230VAC

    SVN121M

    • Technical properties
    • Environmental value
    • Documentations

    Technical properties

    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 6 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 10 mm²
    • Type of lamp socket
      Fix
    Power
    • Power dissip­a­tion at IN
      0,80 W
    • Power per char­ging point
      0
    Dimen­sions
    • Height
      83 mm
    • Width
      17,50 mm
    • Depth
      62 mm
    Lighting
    • Type of lamp
      LED
    Mater­ials
    • Colour
      Green
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVN121M
    PDF

    Downloads

    • Product image

      Image SVN121M  | Hager Australia

      Product Image SVN121M

    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group