Moulded Case Circuit Breaker h250 4P 70kA 125A LSI HEC126H
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Shunt release 5 products available -
Connection Functions 3 products available -
Handle for power circuit breaker 1 products available -
Under voltage coil 3 products available -
Auxiliaries cable adaptor 1 products available -
Auxiliaries contact block 2 products available
Complete your system
Technical properties
Electric current
-
Rated current IN125 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
Architecture
-
Number of poles4
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
Functions
-
Trip unitLSI
Main electrical attributes
-
Magnetic protection trip time100 - 200 ms
Power
-
Power dissipation at IN18,30 W
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations4000
Safety
-
Ingress Protection (IP) classIP4X
Use conditions
-
Operating temperature-25 - 70 °C
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
-
Connector/plug typeTerminal
Installation, mounting
-
Nominal tightening torque12 - 12 Nm
-
Mounting-/Connection PositionFront
Settings
-
Thermal protection knob setting xIN0.4, 0.5, 0.63, 0.8, 0.9, 0.95, 1
-
Adjustment range short-term delayed short-circuit release0 - 0 A
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Installation manual
Installation manual International 2021-06-07
PDF9,52 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF269,24 kB
MCCB h250
PDF360,91 kB
More documentation