Dichiarazioni di conformità EU

Pro­dot­ti ra­dio

E' un do­cu­men­to con il qua­le ha­ger Group cer­ti­fi­ca che il suo pro­dot­to ri­spon­de ai "re­qui­si­ti es­sen­zia­li" del­le nor­ma­ti­ve che ri­guar­da­no il pro­dot­to stes­so. Con que­sto do­cu­men­to
Ha­ger Group si as­su­me la pro­pria re­spon­sa­bi­li­tà.

hager-conformita

Puoi sca­ri­ca­re qui la di­chia­ra­zio­ne di con­for­mi­tà EU dei no­stri pro­dot­ti ra­dio.


Dichiarazioni di conformità EU per prodotti radio

  • 53-637N
    1-fold wall mounted out­put 10A IP55

  • GC100
    SigFox eligibility test tool

  • GC131
    Con­nected alert bar 1 row 13M

  • GC132
    Connected alert bar 2 rows 13M

  • GC133
    Connected alert bar 3 rows 13M

  • GC134
    Connected alert bar 4 rows 13M

  • RTB302B
    Module 2 FM inputs mains powered, KNX

  • RTE201
    Output 1-fold 10A,wall mounted,IP55,KNX

  • RTE202
    Output 2-fold 10A,wall mounted,IP55,KNX

  • RTE221
    Output 1fold blinds/sh.,wall mounted,KNX

  • RTE301
    RF external single push button wall mounted

  • RTE302
    RF external double push button

  • RTM692G
    Radio transmitter/receiver 2 inputs + 1 shutters/blinds Output 3A

  • RTM693G
    Radio trasmitter/receiver 2 inputs + 1 output 3A

  • RTM694G
    Radio trasmitter/receiver 2 inputs + 1 output 4A

  • RTU406
    Remote control 6 channels

  • SK201AX
    Module 2 inputs, FM, mains powered

  • SK400AX
    Output 1-fold 10A, wall mounted, IP55

  • SK401AX
    Output 2-fold 10A, wall mounted, IP55

  • SK402AX
    Output 1fold for blinds/sh. 10A,IP55 KNX

  • SK403AX
    RF ext single push button wall mounted

  • SK404AX
    RF external double push button

  • SK506AX
    Remote control 6 channels

  • SK544AX
    4 + 4 channel remote control radio

  • TG053A
    KNX Weather station GPS

  • TG0561
    Weather sensor for TG051

  • TKH180
    Wifi dongle

  • TKP100A
    Connected home controller

  • TRB302B
    2 flush mounted inputs mains powered

  • TRC301B
    Radio Window contact, KNX, Quicklink

  • TRC321B
    Light/twilight RF sensor, white

  • TRE201
    Module 1 output 10A IP55 KNX radio

  • TRE202
    Module 2 outputs 10A IP55 KNX radio

  • TRE221
    Module 1 output sh./blind 10A IP55 KNX

  • TRE301
    RF external single push button

  • TRE302
    RF external double push button

  • TRM692G
    Radio transmitter/receiver 2 inputs + 1 shutters/blinds Output 3A

  • TRM693G
    Radio trasmitter/receiver 2 inputs + 1 output 3A

  • TRM694G
    Radio trasmitter/receiver 2 inputs + 1 output 4A

  • TU444
    2 x 4 channel KNX, remote control

  • TXE530
    KNX GPS Weather station NE

  • TXE531
    KNX Weather station with simulation fcNE

  • WKT302R
    Kallysta PB KNX radio 2f battery

  • WKT304R
    Kallysta PB KNX radio 4f battery

  • WKT306R
    Kallysta PB KNX radio 6f battery

  • WKT312R
    Kallysta PB KNX radio 2f solar

  • WKT314R
    Kallysta PB KNX radio 4f solar

  • WKT316R
    Kal­ly­sta PB KNX ra­dio 6f so­lar